IESNA:LM-63-2002
[TEST]P1648082
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA6B-850-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 6SQUARE 189W 80CRI 5000K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (96) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.58A 189.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20225.4
TILT=NONE
96 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 189.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3431.9 3689.6 3765.0 3829.4 3840.5 3827.6 3844.1 3903.0 3989.5 4147.8 4357.5 4607.8 4878.3 5139.6 5382.5 
5627.3 5829.7 5991.6 6177.5 6405.7 6657.8 6950.4 7322.1 7734.3 8207.2 8634.1 9077.6 9243.2 8220.1 6251.1 
3498.2 1183.2 701.1 209.8 0.0 0.0 0.0 
3431.9 3702.4 3779.7 3833.1 3838.6 3827.6 3849.7 3908.5 4004.2 4157.0 4370.4 4622.5 4891.2 5137.8 5382.5 
5614.4 5824.2 6004.5 6179.3 6383.6 6617.3 6911.7 7283.4 7680.9 8159.4 8612.0 9119.9 9366.5 8451.9 6521.6 
3790.8 1280.8 737.9 248.4 0.0 0.0 0.0 
3431.9 3700.6 3768.7 3825.7 3842.3 3851.5 3895.7 3982.2 4098.1 4258.2 4471.6 4721.9 4979.5 5222.4 5452.5 
5680.6 5901.5 6103.9 6317.3 6538.2 6792.1 7110.5 7493.2 7971.7 8562.4 9112.6 9863.4 10358.4 9891.0 8242.2 
6138.8 2856.0 1063.6 587.0 125.1 0.0 0.0 
3431.9 3706.1 3763.2 3812.9 3844.1 3879.1 3947.2 4059.4 4197.5 4363.1 4572.8 4810.2 5058.7 5286.8 5516.9 
5752.4 5995.3 6252.9 6545.5 6858.4 7228.2 7653.3 8163.0 8807.1 9574.5 10387.8 11324.5 12171.0 12218.8 10005.1 
7533.7 4661.2 2320.5 861.2 266.8 0.0 0.0 
3431.9 3693.2 3739.2 3777.9 3822.1 3879.1 3963.7 4079.7 4215.9 4372.3 4548.9 4747.7 4975.8 5202.2 5456.1 
5746.9 6068.9 6438.8 6841.8 7287.1 7785.8 8383.9 9090.5 9971.9 10989.6 11959.3 12934.6 13703.8 14022.2 12610.8 
8466.7 5588.6 2940.6 1152.0 301.8 0.0 0.0 
3431.9 3673.0 3717.2 3748.4 3796.3 3866.2 3950.9 4065.0 4197.5 4342.8 4504.8 4696.1 4915.1 5154.3 5430.4 
5748.7 6127.8 6558.4 7031.3 7566.8 8135.4 8808.9 9642.5 10546.1 11521.4 12408.3 13236.4 13939.4 14246.7 13122.3 
8934.1 5169.1 2438.2 717.7 117.8 0.0 0.0 
3431.9 3669.3 3711.6 3728.2 3779.7 3849.7 3943.5 4050.2 4168.0 4298.7 4444.0 4628.1 4834.2 5080.7 5362.3 
5710.1 6103.9 6575.0 7097.6 7684.6 8374.7 9116.3 9964.6 10873.6 11727.5 12465.4 13138.9 13768.2 13836.3 12421.2 
8676.5 4375.9 1924.8 607.3 117.8 1.8 0.0 
3431.9 3641.7 3682.2 3687.7 3724.5 3800.0 3892.0 3998.7 4096.2 4199.3 4331.8 4488.2 4690.6 4935.4 5246.4 
5654.9 6124.1 6657.8 7311.0 7951.4 8764.8 9510.1 10295.8 11035.6 11661.2 12176.5 12688.0 12943.8 12255.6 9984.8 
6405.7 3181.7 1175.9 671.7 380.9 9.2 0.0 
3431.9 3592.0 3625.2 3619.6 3638.0 3698.8 3787.1 3886.5 3984.0 4081.5 4197.5 4352.0 4552.6 4825.0 5183.8 
5658.6 6240.1 6955.9 7734.3 8606.5 9471.4 10213.0 10903.1 11427.5 11858.1 12174.6 12301.6 11773.5 9815.5 6326.5 
2802.6 1030.5 524.5 272.3 49.7 5.5 0.0 
3431.9 3529.5 3540.5 3535.0 3547.9 3592.0 3669.3 3757.6 3853.3 3954.5 4074.2 4239.8 4468.0 4788.1 5228.0 
5815.0 6532.6 7408.6 8317.6 9204.6 9933.3 10489.0 10899.4 11217.7 11405.4 11409.1 10958.3 9442.0 6254.8 2740.0 
715.8 272.3 145.4 79.1 33.1 7.4 0.0 
3431.9 3459.5 3419.1 3395.1 3397.0 3433.8 3500.0 3575.5 3647.2 3728.2 3831.3 3963.7 4151.4 4431.2 4804.7 
5318.1 5975.1 6716.7 7530.0 8192.5 8685.7 8980.1 9193.5 9337.1 9287.4 8952.5 7962.5 6063.4 3321.5 1115.1 333.1 
176.7 123.3 103.1 75.4 16.6 0.0 
3431.9 3409.9 3341.8 3282.9 3257.1 3270.0 3306.8 3349.1 3391.5 3443.0 3505.5 3595.7 3726.4 3921.4 4193.8 
4593.1 5080.7 5702.7 6350.5 6847.3 7202.5 7377.3 7456.4 7425.1 7193.3 6692.7 5667.8 4074.2 2048.1 695.6 237.4 
154.6 127.0 108.6 73.6 20.2 0.0 
3431.9 3345.4 3240.6 3146.7 3086.0 3054.7 3047.3 3049.2 3049.2 3049.2 3051.0 3065.7 3102.5 3167.0 3284.7 
3476.1 3724.5 4028.2 4341.0 4536.0 4565.5 4433.0 4182.7 3812.9 3293.9 2649.9 1873.3 1139.1 539.2 230.0 121.5 81.0 
44.2 27.6 14.7 5.5 0.0 
3431.9 3270.0 3086.0 2905.6 2745.5 2609.4 2487.9 2362.8 2219.3 2059.2 1882.5 1687.4 1468.5 1242.1 1021.3 809.7 629.3 
496.8 410.4 358.8 320.2 288.9 259.5 233.7 207.9 182.2 156.4 132.5 104.9 79.1 55.2 38.6 25.8 14.7 11.0 7.4 0.0 
3431.9 3198.2 2929.6 2649.9 2377.5 2110.7 1838.3 1562.3 1282.6 1023.1 800.5 623.8 515.3 461.9 428.8 395.6 369.9 342.3 
316.5 288.9 263.1 239.2 219.0 198.7 178.5 154.6 130.7 112.3 92.0 71.8 51.5 35.0 23.9 16.6 12.9 9.2 0.0 
3431.9 3130.1 2771.3 2395.9 1987.4 1604.6 1238.4 940.3 706.6 566.8 515.3 485.8 458.2 432.4 399.3 371.7 346.0 322.0 
299.9 276.0 255.8 233.7 211.6 189.5 167.5 147.2 127.0 108.6 92.0 75.4 55.2 42.3 31.3 22.1 14.7 9.2 0.0 
3431.9 3041.8 2622.3 2140.1 1643.3 1203.5 841.0 623.8 539.2 511.6 487.6 465.6 441.6 415.9 382.8 358.8 333.1 309.2 
288.9 266.8 246.6 224.5 200.6 176.7 152.7 132.5 112.3 95.7 79.1 68.1 55.2 42.3 31.3 23.9 18.4 12.9 0.0 
3431.9 2999.5 2487.9 1932.2 1348.9 921.9 636.7 544.7 518.9 495.0 474.8 454.5 430.6 403.0 375.4 349.6 323.9 301.8 
279.7 255.8 230.0 204.3 178.5 152.7 128.8 110.4 92.0 77.3 66.2 57.0 49.7 42.3 35.0 29.4 23.9 18.4 0.0 
3431.9 2948.0 2397.8 1770.3 1170.4 754.5 568.6 531.8 509.7 489.5 469.2 449.0 426.9 399.3 373.6 346.0 318.4 290.7 265.0 
237.4 207.9 180.3 152.7 125.1 103.1 84.6 69.9 60.7 55.2 51.5 49.7 46.0 42.3 35.0 29.4 22.1 0.0 
3431.9 2903.8 2316.8 1645.1 1043.4 664.3 550.2 526.3 504.2 484.0 463.7 443.5 421.4 393.8 366.2 338.6 309.2 277.9 246.6 
215.3 184.0 154.6 127.0 104.9 84.6 69.9 60.7 55.2 53.4 51.5 51.5 49.7 46.0 40.5 33.1 25.8 0.0 
3431.9 2879.9 2274.5 1593.6 980.8 627.5 546.5 522.6 502.4 482.1 460.0 438.0 415.9 388.3 360.7 333.1 301.8 266.8 233.7 
200.6 169.3 139.9 114.1 92.0 75.4 64.4 57.0 53.4 51.5 51.5 51.5 49.7 46.0 42.3 36.8 27.6 0.0 
3431.9 2892.8 2283.7 1584.4 991.9 618.3 546.5 524.5 502.4 480.3 460.0 438.0 414.0 386.4 360.7 331.2 298.1 265.0 230.0 
196.9 165.6 136.2 110.4 90.2 73.6 62.6 55.2 53.4 51.5 51.5 51.5 49.7 46.0 42.3 36.8 27.6 0.0 
